IESNA:LM-63-2002
[TEST]P1061587
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-48)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S1270D950-X4F0-XX-UDD-BVL-B
[LUMINAIRE]DEFINE 5 BLACK REGRESSED DIRECT RECESSED HOUSING WITH BLACK STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1357
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1050.1 1048.7 1044.5 1036.2 1026.5 1011.3 991.9 968.3 942 911.5
881.1 843.7 806.3 768.8 730.1 688.5 645.6 604 558.3 515.3
466.9 421.1 375.4 322.8 277.1 224.4 177.3 131.6 87.3 45.7
13.9 0 0 0 0 0 0
1050.1 1050.1 1041.8 1029.3 1011.3 989.1 960 926.8 886.6 847.8
803.5 757.8 712.1 663.6 613.7 563.8 515.3 466.9 418.4 371.3
322.8 275.7 230 185.6 145.5 106.7 70.7 41.6 22.2 9.7
4.2 1.4 0 0 0 0 0
1050.1 1040.4 1025.1 1001.6 969.7 930.9 888 843.7 792.4 739.8
684.3 628.9 573.5 518.1 462.7 403.1 349.1 295.1 243.8 191.2
141.3 94.2 55.4 30.5 20.8 15.2 11.1 6.9 4.2 2.8
1.4 0 0 0 0 0 0
1050.1 1048.7 1027.9 991.9 948.9 899.1 846.4 792.4 731.4 671.9
609.5 548.6 486.2 421.1 357.4 296.5 236.9 178.7 117.8 67.9
36 23.6 19.4 15.2 11.1 8.3 5.5 2.8 1.4 1.4
1.4 0 0 0 0 0 0
1050.1 1050.1 1025.1 986.3 939.2 885.2 832.6 771.6 705.1 645.6
579.1 515.3 451.6 386.5 320 257.7 193.9 131.6 77.6 40.2
26.3 20.8 16.6 12.5 9.7 6.9 4.2 2.8 1.4 1.4
1.4 1.4 0 0 0 0 0
